User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
B3A-6HS-05BI
HELP_VARIABLE
Part No.
B3A-6HS-05BI
Meter Style - Maximum operating temperature
BASIC In-line for liquid Style B - 240°F (116°C) Max
Viscosity
110cSt - If over 110cSt please consult factory
Port / Line Size Range
  • Series 3 (1/4" - 1/2")
  • Series 4 (3/4" - 1")
  • Series 5 (1-1/4"-2")
INCH
Material - Maximum Pressure Rating
  • Aluminum - 3500 PSIG (240 Bar)
  • Brass - 3500 PSIG (240 Bar)
  • Stainless Steel - 6000 PSIG (410 Bar)
Fluid Media
  • Oil at 0.873 specific gravity
  • Water at 1.0 specific gravity
Optional Flow Directions
  • Bi-Directional Flow
  • Standard Flow, Uni-directional
  • Reverse Flow
Porting / Thread Type (All female)
  • 1/4 NPTF, dry seal
  • 3/8 NPTF, dry seal
  • 1/2 NPTF, dry seal
  • #6 SAE, O-ring seal
  • #8 SAE, O-ring seal
  • #10 SAE, O-ring seal
  • 1/4 BSPP
  • 3/8 BSPP
  • 1/2 BSPP
Flow Ranges (Dual)
  • .5-5 GPM / 2-16 LPM
  • 1-10 GPM / 5-35 LPM
  • 1-15 GPM / 10-50 LPM
Dim A
1-7/8 (48)
INCH (mm)
Dim B
6-9/16 (167)
INCH (mm)
Embedded Preview + Generation