User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
TCE8001-L-SDSN-Ex-01
HELP_VARIABLE
Part No.
TCE8001-L-SDSN-Ex-01
Series
TCE8000-S
Meter Selection
  • For TCM 0325 to TCM 7900
  • For TCM 028K to TCM 065K
  • For TCM 230K
Housing
  • Panel mount, wide for "Ex"
  • Panel mount
Interface
  • RS485 (MODBUS RTU)
  • RS485 (MODBUS RTU) + HART®
Supply Voltage
  • 24 V DC
  • 24 V DC + 90 … 264 V AC
Electronic Options
  • Standard
  • Pressure compensation and 4-20 mA input
Cable length
D-SUB Connector, seperate cable required
EX-Protection
  • ATEX+IECEx Zone 1: Group IIC or IIB, T2...T4
  • ATEX Zone 2: II3G Ex nA IIC, T2...T4 Gc
  • cCSAus: Class I, Division 1 and 2: Group A, B, C, D or C, D, T2…T4
  • EAC (TR-CU)
  • w/o Ex-protection
Special Options
NOC (Net Oil Computer)
A
3.8 (96)
INCH (mm)
B
5.7 (144)
INCH (mm)
Embedded Preview + Generation