User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
TCM028K-AE-EGSS-CSDS-Ex
HELP_VARIABLE
Part Number
TCM028K-AE-EGSS-CSDS-Ex
Product Series
TCM028K
Process Connections
  • 1" ASME flange class 150, slip on, process connection dim. + facing acc. ASME B16.5
  • 1" ASME flange class 300, slip on, process connection dim. + facing acc. ASME B16.5
  • 1" ASME flange class 600, slip on, process connection dim. + facing acc. ASME B16.5
  • 1" ASME flange class 900, slip on, process connection dim. + facing acc. ASME B16.5
  • 1 1/2" ASME flange class 150, slip on, process connection dim. + facing acc. ASME B16.5
  • 1 1/2" ASME flange class 300, slip on, process connection dim. + facing acc. ASME B16.5
  • 1 1/2" ASME flange class 600, slip on, process connection dim. + facing acc. ASME B16.5
  • 1 1/2" ASME flange class 900, slip on, process connection dim. + facing acc. ASME B16.5
  • 2" ASME flange class 150, slip on, process connection dim. + facing acc. ASME B16.5
  • 2" ASME flange class 300, slip on, process connection dim. + facing acc. ASME B16.5
  • 2" ASME flange class 600, slip on, process connection dim. + facing acc. ASME B16.5
  • 2" ASME flange class 900, slip on, process connection dim. + facing acc. ASME B16.5
  • 2 1/2" ASME flange class 150, slip on, process connection dim. + facing acc. ASME B16.5
  • 2 1/2" ASME flange class 300, slip on, process connection dim. + facing acc. ASME B16.5
  • 2 1/2" ASME flange class 600, slip on, process connection dim. + facing acc. ASME B16.5
  • 3" ASME flange class 150, slip on, process connection dim. + facing acc. ASME B16.5
  • DN 25, EN flange PN 16, slip on, process connection dim. + facing acc. EN 1092-1 Form B
  • DN 25, EN flange PN 40, slip on,process connection dim. + facing acc. EN 1092-1 Form B
  • DN 25, EN flange PN 63, slip on, process connection dim. + facing acc. EN 1092-1 Form B
  • DN 25, EN flange PN 100, slip on,process connection dim. + facing acc. EN 1092-1 Form B
  • DN 25, EN flange PN 160, slip on, process connection dim. + facing acc. EN 1092-1 Form B
  • DN 32, EN flange PN 40, slip on,process connection dim. + facing acc. EN 1092-1 Form B
  • DN 40, EN flange PN 16, slip on,process connection dim. + facing acc. EN 1092-1 Form B
  • DN 40, EN flange PN 40, slip on,process connection dim. + facing acc. EN 1092-1 Form B
  • DN 40, EN flange PN 63, slip on,process connection dim. + facing acc. EN 1092-1 Form B
  • DN 40, EN flange PN 100, slip on,process connection dim. + facing acc. EN 1092-1 Form B
  • DN 50, EN flange PN 16, slip on,process connection dim. + facing acc. EN 1092-1 Form B
  • DN 50, EN flange PN 40, slip on,process connection dim. + facing acc. EN 1092-1 Form B
  • DN 50, EN flange PN 63, slip on,process connection dim. + facing acc. EN 1092-1 Form B
  • DN 50, EN flange PN 100, slip on,process connection dim. + facing acc. EN 1092-1 Form B
  • DN 65, EN flange PN 16, slip on,process connection dim. + facing acc. EN 1092-1 Form B
  • DN 65, EN flange PN 40, slip on,process connection dim. + facing acc. EN 1092-1 Form B
  • DN 65, EN flange PN 63, slip on,process connection dim. + facing acc. EN 1092-1 Form B
  • DN 65, EN flange PN 100, slip on,process connection dim. + facing acc. EN 1092-1 Form B
  • 1" G, female thread
  • 1" NPT female thread
  • 1 1/2" G, female thread
  • 1 1/2" NPT female thread
  • 2" G, female thread
  • 2" NPT female thread
  • 1" Triclamp
  • DN 25 Triclamp
  • 1 1/2" Triclamp
  • DN 40 Triclamp
  • 2" Triclamp
  • DN 50 Triclamp
  • 2 1/2" Triclamp
  • DN 65 Triclamp
  • 1" Swageloc welded
Medium Temperature Range
  • -40°F…+158°F (-40°C…+70°C) Ex
  • -40°F…+212°F (-40°C…+100°C)
  • -40°F…+302°F (-40°C…+150°C) Exmax: 275°F (135 °C)
  • -76°F…+392°F (-60°C…+200°C)
Pressure
With rupture disc max. 72.5 PSI (5 BAR)
Mechanical Design
Standard
Face to Face-Length
Standard (other lengths on request)
Electronics Type
  • Meter mount electronics TCE 8000
  • Junction box (Alu)
  • Junction box (1.4404/316L)
Interface
  • RS485 (MODBUS RTU)
  • RS485 (MODBUS RTU) and HART
  • RS485 (MODBUS RTU) +FF
  • FF (Foundation Fieldbus)
Supply Voltage
  • 24 V DC
  • 90 … 264 V AC
Options
  • No option
  • Pressure compensation +4 … 20 mA input
Ex-Protection
  • ATEX+IECEx Zone 1: Group IIC or IIB, T2...T4
  • ATEX Zone 2: II3G Ex nA IIC, T2...T4 Gc
  • cCSAus: Class I, Division 1 and 2: Group A, B, C, D or C, D, T2…T4
  • ATEX + IECEx Zone 1: Group IIC or IIB, T2…T4 and cCSAus: Class I, Division 1 and 2: Group A, B, C, D or C, D, T2…T4
  • EAC (TR-CU)
  • w/o Ex-protection
Special Options
  • No Option
  • NOC (Net Oil Computer)
TCE Housing
  • Not Available
Mount Version Remote
  • Not Available
Options Interface Remote
  • Not Available
Supply Voltage Remote
  • Not Available
Electronics Options Remote
  • Not Available
Cabel Length
  • Not Available
Ex-Protection Remote
  • Not Available
B
3.2 inches / 80.1 mm
C
9.9 inches / 250.6 mm
H
11.7 inches / 297.1 mm
L
24.61 inches / 625 mm
I.D.
0.9 inch / 23 mm
Embedded Preview + Generation