??
CAD model selection
HELP_VARIABLE
Part No.
G3A4AS01
Meter Style - Maximum operating temperature
PNEUMATIC for air & gas Style G - 240°F (116°C) Max
Port / Line Size Range
Inch
Material - Maximum Pressure Rating
Fluid Media
Air & Gases
Optional Flow Directions
Porting / Thread Type (All female)
Flow Ranges (Dual)
Dim A
1-7/8 (48) INCH (mm)
Dim B
6-9/16 (167) INCH (mm)
Download CAD models
Previews
3D
Dimension
2D