??
CAD model selection
HELP_VARIABLE
Part No.
WTA50
Product Series
Hydraulic Analyzers Style WTA
Meter Style - Maximum operating temperature
Hydraulic Analyzers Style WTA-50 - 180°F (80°C) Max
Material - Maximum Pressure Rating
Aluminum - 6000 PSI (420 Bar)
Fluid Media
Oil at 0.873 specific gravity
Flow Range (Dual)
4-54 GPM / 10-200 LPM
Inlet Fitting
1-5/16” - 12 UN JIC Male
Outlet Fitting
1-5/16” - 12 UN JIC Male
Download CAD models
Previews
3D
Dimension
2D